EU De­c­la­ra­tion of con­for­mity

Ra­dio prod­ucts

It is a doc­u­ment by which Hager Group cer­ti­fies that its prod­uct is in com­pli­ance with the “es­sen­tial re­quire­ments” of the reg­u­la­tions the prod­uct is con­cerned by. With this doc­u­ment Hager Group en­gages its re­spon­si­bil­ity.

hager-conformity

You can down­load here the EU de­c­la­ra­tions of con­for­mity of our ra­dio prod­ucts:


EU Declarations of Conformity for radio products

  • 53-637N
    1-fold wall mounted out­put 10A IP55

    PDF37.41 KB
  • GC100
    SigFox eligibility test tool

    PDF37.2 KB
  • GC131
    Con­nected alert bar 1 row 13M

    PDF36.33 KB
  • GC132
    Connected alert bar 2 rows 13M

    PDF36.33 KB
  • GC133
    Connected alert bar 3 rows 13M

    PDF36.33 KB
  • GC134
    Connected alert bar 4 rows 13M

    PDF36.33 KB
  • RTB302B
    Module 2 FM inputs mains powered, KNX

    PDF37.31 KB
  • RTE201
    Output 1-fold 10A,wall mounted,IP55,KNX

    PDF37.41 KB
  • RTE202
    Output 2-fold 10A,wall mounted,IP55,KNX

    PDF37.41 KB
  • RTE221
    Output 1fold blinds/sh.,wall mounted,KNX

    PDF37.41 KB
  • RTE301
    RF external single push button wall mounted

    PDF38.61 KB
  • RTE302
    RF external double push button

    PDF38.61 KB
  • RTM692G
    Radio transmitter/receiver 2 inputs + 1 shutters/blinds Output 3A

    PDF41.85 KB
  • RTM693G
    Radio trasmitter/receiver 2 inputs + 1 output 3A

    PDF41.85 KB
  • RTM694G
    Radio trasmitter/receiver 2 inputs + 1 output 4A

    PDF41.85 KB
  • RTU406
    Remote control 6 channels

    PDF38.4 KB
  • SK201AX
    Module 2 inputs, FM, mains powered

    PDF35.03 KB
  • SK400AX
    Output 1-fold 10A, wall mounted, IP55

    PDF36.85 KB
  • SK401AX
    Output 2-fold 10A, wall mounted, IP55

    PDF36.85 KB
  • SK402AX
    Output 1fold for blinds/sh. 10A,IP55 KNX

    PDF36.85 KB
  • SK403AX
    RF ext single push button wall mounted

    PDF36.8 KB
  • SK404AX
    RF external double push button

    PDF36.8 KB
  • SK506AX
    Remote control 6 channels

    PDF36.46 KB
  • SK544AX
    4 + 4 channel remote control radio

    PDF36.46 KB
  • TG053A
    KNX Weather station GPS

    PDF39.84 KB
  • TG0561
    Weather sensor for TG051

    PDF39.84 KB
  • TKH180
    Wifi dongle

    PDF36.49 KB
  • TKP100A
    Connected home controller

    PDF39.75 KB
  • TRB302B
    2 flush mounted inputs mains powered

    PDF37.31 KB
  • TRC301B
    Radio Window contact, KNX, Quicklink

    PDF37.46 KB
  • TRC321B
    Light/twilight RF sensor, white

    PDF37.46 KB
  • TRE201
    Module 1 output 10A IP55 KNX radio

    PDF37.41 KB
  • TRE202
    Module 2 outputs 10A IP55 KNX radio

    PDF37.41 KB
  • TRE221
    Module 1 output sh./blind 10A IP55 KNX

    PDF37.41 KB
  • TRE301
    RF external single push button

    PDF38.61 KB
  • TRE302
    RF external double push button

    PDF38.61 KB
  • TRM692G
    Radio transmitter/receiver 2 inputs + 1 shutters/blinds Output 3A

    PDF41.85 KB
  • TRM693G
    Radio trasmitter/receiver 2 inputs + 1 output 3A

    PDF41.85 KB
  • TRM694G
    Radio trasmitter/receiver 2 inputs + 1 output 4A

    PDF41.85 KB
  • TU444
    2 x 4 channel KNX, remote control

    PDF38.4 KB
  • TXE530
    KNX GPS Weather station NE

    PDF39.84 KB
  • TXE531
    KNX Weather station with simulation fcNE

    PDF39.84 KB
  • WKT302R
    Kallysta PB KNX radio 2f battery

    PDF37.76 KB
  • WKT304R
    Kallysta PB KNX radio 4f battery

    PDF37.76 KB
  • WKT306R
    Kallysta PB KNX radio 6f battery

    PDF37.76 KB
  • WKT312R
    Kallysta PB KNX radio 2f solar

    PDF37.76 KB
  • WKT314R
    Kallysta PB KNX radio 4f solar

    PDF37.76 KB
  • WKT316R
    Kallysta PB KNX radio 6f solar

    PDF37.76 KB